(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Vest, Short Size

Safety Vest, Short Size

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 637.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983R-51
EA983R-52
EA983R-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Reflective Tape Color Mesh Color Waist Size Garment length Details 1 Quantity

฿ 637.70

SAFETY GOODS 1 Piece(s) 6 Day(s) Lime yellow Yellow Maximum: 130 cm (hook-and-loop tape fastening) - 40cm - 1 sheet included

฿ 637.70

SAFETY GOODS 1 Piece(s) 8 Day(s) White Navy blue - Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening) - The number of pieces is 1 -

฿ 637.70

SAFETY GOODS 1 Piece(s) 8 Day(s) Lime yellow Navy blue - Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening) - The number of pieces is 1 -

Basic Specifications

  • Tape Width
    50 mm (back horizontal line 60 mm)
  • Materials
    Nylon mesh, micro prism reflective tape (PVC)

Product Description


·It is a short length vest that does not interfere with falling prevention equipment or tool bags.

Part Number
EA983R-51
EA983R-52
EA983R-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Reflective Tape Color Mesh Color Waist Size Garment length Details 1 Quantity

฿ 637.70

SAFETY GOODS 1 Piece(s) 6 Day(s) Lime yellow Yellow Maximum: 130 cm (hook-and-loop tape fastening) - 40cm - 1 sheet included

฿ 637.70

SAFETY GOODS 1 Piece(s) 8 Day(s) White Navy blue - Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening) - The number of pieces is 1 -

฿ 637.70

SAFETY GOODS 1 Piece(s) 8 Day(s) Lime yellow Navy blue - Body Length: 40 cm; waist: up to 130 cm (hook-and-loop tape fastening) - The number of pieces is 1 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1