(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA983FS-159 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,572.00 |
DIRECTIONAL ARROW | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・For cigar lighter (with ON/OFF switch at the plug)
・Light source- Incandescent light bulb 35W
・Drip-proof
・Cord Length(m)-4
・With strong magnet at the bottom
・Material-Globe:Polycarbonate, Body:ABS resin
・Size-140x200x140(H)mm
・Weight-About 940g
・Color-Green
・Rated voltage-DC24V
Part Number |
---|
EA983FS-159 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 4,572.00 |
DIRECTIONAL ARROW | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?