(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Type Protective Cap (2 Pcs.)【2 Pieces Per Package】 (EA983FN-330G)

Angle Type Protective Cap (2 Pcs.) (EA983FN-330G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA983FN-330G
EA983FN-340G
EA983FN-350G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size W×H×D

฿ 224.00

DIRECTIONAL ARROW 2 Pack(s)

2 Pieces Per Package

6 Day(s) L30 30×15×3mm

฿ 242.00

DIRECTIONAL ARROW 2 Pack(s)

2 Pieces Per Package

6 Day(s) L40 40×15×5mm

฿ 268.00

DIRECTIONAL ARROW 4 Pack(s)

2 Pieces Per Package

6 Day(s) L50 50×15×6mm

Basic Specifications

  • Color
    Gray
  • Materials
    flexible PVC
  • Applications
    It is a cap for ensuring safety during and after installation of angle steel materials, forming angles, etc., and for rust prevention on the cut surface.
  • Details 1
    Quantity: 2 pcs.

Product Description

[Features]
·Adhesion has the effect of suppressing rust on the cut surface
・ The quantity is 2 pcs. included
[Applications]
·It is a cap for ensuring safety during and after installation of angle steel materials, forming angles, etc., and for rust prevention on the cut surface

Part Number
EA983FN-330G
EA983FN-340G
EA983FN-350G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size W×H×D

฿ 224.00

DIRECTIONAL ARROW 2 Pack(s)

2 Pieces Per Package

6 Day(s) L30 30×15×3mm

฿ 242.00

DIRECTIONAL ARROW 2 Pack(s)

2 Pieces Per Package

6 Day(s) L40 40×15×5mm

฿ 268.00

DIRECTIONAL ARROW 4 Pack(s)

2 Pieces Per Package

6 Day(s) L50 50×15×6mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1