(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA982BB-11A |
EA982BB-12A |
EA982BB-13A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Belt width | Belt length | Hook Length | Working load | Hook material | Hook diameter | Hook Opening Width | Belt color | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 629.70 |
ROPE | 1 Piece(s) | 8 Day(s) | Approx. 420 g | 25mm | fixed side: 0.17 m, adjustment side: 3.9 m | 80mm | 181 kg | - | - | approx. 25 mm | Orange | - | ||
฿ 728.00 |
ROPE | 1 Piece(s) | 5 Day(s) | approx. 750 g | 25mm | fixed side: 0.19 m, adjustment side: 4.2 m | 100mm | 225 kg | Steel | ø 10mm | 28mm | - | 180 kg/225 kg Belt Load Binder (Ratchet Type) | ||
฿ 1,124.88 |
ROPE | 1 Piece(s) | 6 Day(s) | Approx. 880 g | 50mm | fixed side: 0.21 m, adjustment side: 4.15 m | 100mm | 227 kg | - | - | 28mm | - | - |
ESCO tie-down strap, 181/225/227 kg, belt load binder (ratchet type).
Part Number |
---|
EA982BB-11A |
EA982BB-12A |
EA982BB-13A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Belt width | Belt length | Hook Length | Working load | Hook material | Hook diameter | Hook Opening Width | Belt color | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 629.70 |
ROPE | 1 Piece(s) | 8 Day(s) | Approx. 420 g | 25mm | fixed side: 0.17 m, adjustment side: 3.9 m | 80mm | 181 kg | - | - | approx. 25 mm | Orange | - | ||
฿ 728.00 |
ROPE | 1 Piece(s) | 5 Day(s) | approx. 750 g | 25mm | fixed side: 0.19 m, adjustment side: 4.2 m | 100mm | 225 kg | Steel | ø 10mm | 28mm | - | 180 kg/225 kg Belt Load Binder (Ratchet Type) | ||
฿ 1,124.88 |
ROPE | 1 Piece(s) | 6 Day(s) | Approx. 880 g | 50mm | fixed side: 0.21 m, adjustment side: 4.15 m | 100mm | 227 kg | - | - | 28mm | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?