1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Expansion And Contraction Type Tension Pole (Long) EA970KF-1

WORKSHOP APPLIANCE

Expansion And Contraction Type Tension Pole (Long) EA970KF-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …EVAResin 、ABSCovering Steel pipe
・Corresponds To Wide Openings Up To 2700 Mm At Maximum
・Possible To Create Partitions By Hanging Curtains Or Sheets 。
・Size …700 To 1200mm
・Load Capacity …7kg

 
Part Number
EA970KF-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,390.00

WORKSHOP APPLIANCE 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970KF-1 in the Expansion And Contraction Type Tension Pole (Long) EA970KF-1 series.