1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Expansion And Contraction Type Tension Pole EA970KE-1

WORKSHOP APPLIANCE

Expansion And Contraction Type Tension Pole EA970KE-1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 652.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …EVAResin 、ABSCovering Steel pipe
・Possible To Create Partitions By Hanging Curtains Or Sheets 。Available To Be Used For Multipurpose By Using It Together With An S-shaped Hook.
・Size …350 To 500mm
・Load Capacity …3 To 4kg

Part Number
EA970KE-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 652.00

WORKSHOP APPLIANCE 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970KE-1 in the Expansion And Contraction Type Tension Pole EA970KE-1 series.