(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wagon (Stainless Steel) 4 Flexible Casters

Wagon (Stainless Steel) 4 Flexible Casters

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA956MA-1

  • Weight
    5 kg
  • Materials
    Stainless steel
  • Size (mm)
    450×300×750(H)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    40 kg (20 kg / tier)
  • Caster size
    ø50 mm rubber wheel
Part Number
EA956MA-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,565.23

WORK STATION 1 Piece(s) 6 Day(s)

Basic Specifications

  • Weight
    5 kg
  • Materials
    Stainless steel
  • Size (mm)
    450×300×750(H)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    40 kg (20 kg / tier)
  • Caster size
    ø50 mm rubber wheel

Product Description

It has excellent durability and mobility, and can be used for many purposes.
Round pipe leg type (Welding finish/finished product)

Specifications of EA956MA-1

  • Weight
    5 kg
  • Materials
    Stainless steel
  • Size (mm)
    450×300×750(H)
  • Details 1
    4 swivel casters (Of these, 2 have stoppers)
  • Product Detail Type
    Cart (Made of stainless steel)
  • Load capacity
    40 kg (20 kg / tier)
  • Caster size
    ø50 mm rubber wheel
Part Number
EA956MA-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,565.23

WORK STATION 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1