(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Cabinet EA955AB-5

Tool Cabinet EA955AB-5

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA955AB-5

Part Number
EA955AB-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 134,300.00

฿ 94,802.37

WORK STATION 1 Piece(s) 75 Day(s)

Product Description

【Product Specifications】
・Dim.-580(W) x 600(D) x 1000(H)mm
・Drawer-50(H)mm x 2 pcs, 100(H)mm x 3 pcs150(H)mm x 2 pcs, 200(H)mm x 1 pc
・With drawer latch
・Weight-113kg
・Drawer withstand load-50mm: 50kg, Others: 100kg
・Material-Steel
・With key

Specifications of EA955AB-5

Part Number
EA955AB-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 134,300.00

฿ 94,802.37

WORK STATION 1 Piece(s) 75 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1