1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bookend EA954TE-18

WRITING MATERIAL

Bookend EA954TE-18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 637.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.: Small: 115(W) x 133(D) x 140(H)mmMedium: 126(W) x 160(D) x 178(H)mmLarge: 140(W) x 185(D) x 192(H)mmExtra large: 148(W) x 212(D) x 225(H)mm
・T-shaped bottom type
・With 3 non-slips at the bottom
・Color…Black
・Spec.…Extra large
・Weight…870g
・Material…Steel

Part Number
EA954TE-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 637.00

WRITING MATERIAL 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954TE-18 in the Bookend EA954TE-18 series.