1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SYS Box EA954TD-34 (Part Number)

WRITING MATERIAL

SYS Box EA954TD-34
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 349.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.…100(W) x 254(D) x 306(H)mm
・Material…E corrugated cardboard (recycled paper)
・Standard…A4 portrait
・Convenient one-touch assembling type
・Color…White gray

Part Number
EA954TD-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 349.00

WRITING MATERIAL 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA954TD-34 in the SYS Box EA954TD-34 series.