(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roof Drain (Vertical Pull) (EA951SD-33)

Roof Drain (Vertical Pull) (EA951SD-33)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA951SD-33
EA951SD-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Size (Outer Diameter × Height of Exposed Part)

฿ 3,223.68

GRATING 1 Piece(s) 6 Day(s) Rc3 200×131mm

฿ 3,963.94

GRATING 1 Piece(s) 6 Day(s) Rc4 225×143mm

Basic Specifications

  • Product Model
    Others
  • Others
    Option
  • Materials
    Cast iron (Resin paint finish)
  • Product Detail Type
    Roof Drain (Vertical Pull)
  • Details 1
    Screw-in type (Tapered pipe female threads)
  • Use location
    Rooftop
  • Applications
    For asphalt waterproofing and sheet waterproofing

Product Description

[Features]
·Screw-in type (Tapered pipe female threads)
Applications: For mortar waterproofing and paint film waterproofing
Use location: Rooftop
Materials: Cast iron (Resin paint finish)

Part Number
EA951SD-33
EA951SD-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thread Diameter Size (Outer Diameter × Height of Exposed Part)

฿ 3,223.68

GRATING 1 Piece(s) 6 Day(s) Rc3 200×131mm

฿ 3,963.94

GRATING 1 Piece(s) 6 Day(s) Rc4 225×143mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1