(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Tape (Fluoropolymer) for Insulation / Mold Release / Slip (EA944RD-17)

Adhesive Tape (Fluoropolymer) for Insulation / Mold Release / Slip (EA944RD-17)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA944RD-7
EA944RD-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN code Adhesive strength Tensile strength Total thickness Rewind force Tape thickness
(mm)
Break voltage
(kV)

฿ 4,282.53

TAPE 1 Piece(s) 5 Day(s) 4518340435223 7.1N/19mm 93N/19mm 0.13mm 5.8N/19mm 0.13 11

฿ 5,480.02

TAPE 1 Piece(s) 5 Day(s) 4518340435322 7.4N/19mm 160N/19mm 0.18mm 7.1N/19mm 0.18 14

Basic Specifications

  • Color
    Gray
  • Materials
    Base Material: fluoropolymer film; adhesive: silicone-based material
  • Width
    50mm
  • Length
    10m
  • Tape width
    50mm
  • Tape length
    10m
  • Adhesive
    Silicone-based
  • Operating temperature range
    -60 to 200°C
  • Base material
    Fluoropolymer
  • Applications
    For insulation of electric wires, cables, and coils, mold release, heat-resistant mold for heat sealing, slipping of chutes and hoppers, etc.
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Maximum operating temperature(°C)
    151 to 200
  • Color detail
    Brown gray
  • Product type
    Adhesive tape
  • Characteristic
    Chemical Resistant, Heat-resistant, Insulated, Weather-Resistant
  • UL510 Standard (Flame-retardant)
    Certified
  • Product Code
    No. 903UL
  • Surface resistivity
    10 to the 16th power Ω
  • Maximum Continuous Operating Temperature
    180°C
  • Volume Resistivity
    10 to the 15th power

Product Description

[Product Specifications]
·Length: 10 m
·Applications: For insulation of electric wires, cables, and coils, mold release, heat-resistant mold for heat sealing, slipping of chutes and hoppers, etc.
·Maximum Continuous Operating Temperature: 180°C
·Material: Base Material: fluoropolymer film; adhesive: silicone-based material

Part Number
EA944RD-7
EA944RD-17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN code Adhesive strength Tensile strength Total thickness Rewind force Tape thickness
(mm)
Break voltage
(kV)

฿ 4,282.53

TAPE 1 Piece(s) 5 Day(s) 4518340435223 7.1N/19mm 93N/19mm 0.13mm 5.8N/19mm 0.13 11

฿ 5,480.02

TAPE 1 Piece(s) 5 Day(s) 4518340435322 7.4N/19mm 160N/19mm 0.18mm 7.1N/19mm 0.18 14

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1