(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluororesin adhesive tape (Fluorine-impregnated glass cloth) (EA944NJ-103)

Fluororesin adhesive tape (Fluorine-impregnated glass cloth) (EA944NJ-103)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA944NJ-101
EA944NJ-102
EA944NJ-103
EA944NJ-105
EA944NJ-106
EA944NJ-111
EA944NJ-112
EA944NJ-113
EA944NJ-115
EA944NJ-121
EA944NJ-122
EA944NJ-123
EA944NJ-125
EA944NJ-126 SALE
EA944NJ-131
EA944NJ-132
EA944NJ-133
EA944NJ-135
EA944NJ-219
EA944NJ-238
EA944NJ-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN code Weight Materials Width Tape width Adhesive strength Operating temperature range Tensile strength Total thickness Maximum operating temperature
(°C)
Tape thickness
(mm)
Characteristic UL510 Standard (Flame-retardant) Maximum operating temperature Product Code Break Voltage (Base Material Only) Adhesive Strength (180 Degree Peeling)

฿ 1,304.00

TAPE 1 Piece(s) 22 Day(s) 4548745069679 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 1,940.00

TAPE 1 Piece(s) 22 Day(s) 4548745069891 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,497.00

TAPE 1 Piece(s) 22 Day(s) 4548745069907 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 4,949.00

TAPE 1 Piece(s) 22 Day(s) 4548745069921 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 9,997.00

TAPE 1 Piece(s) 22 Day(s) 4548745069938 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 100mm 100mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 1,817.00

TAPE 1 Piece(s) 22 Day(s) 4548745070217 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,670.00

TAPE 1 Piece(s) 22 Day(s) 4548745070200 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 3,530.00

TAPE 1 Piece(s) 22 Day(s) 4548745070224 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 6,989.00

TAPE 1 Piece(s) 22 Day(s) 4548745070194 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,287.00

TAPE 1 Piece(s) 22 Day(s) 4548745070507 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 3,212.00

TAPE 1 Piece(s) 22 Day(s) 4548745070514 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 4,124.00

TAPE 1 Piece(s) 22 Day(s) 4548745070736 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 5,860.00

TAPE 1 Piece(s) 22 Day(s) 4548745070750 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 11,147.00

฿ 10,775.80

TAPE 1 Piece(s) 22 Day(s) 4548745070767 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 100mm 100mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 1,969.00

TAPE 1 Piece(s) 22 Day(s) 4548745071023 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,772.00

TAPE 1 Piece(s) 22 Day(s) 4548745071030 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 3,595.00

TAPE 1 Piece(s) 22 Day(s) 4548745071047 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 7,112.00

TAPE 1 Piece(s) 22 Day(s) 4548745071061 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Insulated Certified 200°C AGF-100FR - -

฿ 2,114.00

TAPE 1 Piece(s) 22 Day(s) 4548745567434 48g Glass cloth (impregnated with fluororesin (fluororesin [TM] PTFE)) 19mm 19mm 10N/25mm 250°C 360N/25mm 0.13mm 201 or more 0.13 Heat-resistant, Insulated - - AGF-100A 6 kV 10N/25mm

฿ 4,132.00

TAPE 1 Piece(s) 22 Day(s) 4548745568257 95g Glass cloth (impregnated with fluororesin (fluororesin [TM] PTFE)) 38mm 38mm 10N/25mm 250°C 360N/25mm 0.13mm 201 or more 0.13 Heat-resistant, Insulated - - AGF-100A 6 kV 10N/25mm

฿ 5,425.00

TAPE 1 Piece(s) 22 Day(s) 4548745568035 125g Glass cloth (impregnated with fluororesin (fluororesin [TM] PTFE)) 50mm 50mm 10N/25mm 250°C 360N/25mm 0.13mm 201 or more 0.13 Heat-resistant, Insulated - - AGF-100A 6 kV 10N/25mm

Basic Specifications

  • Color
    Beige
  • Length
    10m
  • Tape length
    10m
  • Adhesive
    Silicone-based
  • Base material
    Fluoropolymer impregnated glass cloth
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Color detail
    beige
  • Product type
    Adhesive tape
  • Break voltage(kV)
    6
  • Food Sanitation Act of Japan
    Compatible

Product Description

[Product Specifications]
·Materials: Base material: Glass cloth (impregnated with fluororesin), adhesive: Silicone-based
·The tape surface is non-adhesive
·Length: 10 m
·Maximum operating temperature: 200°C
· Boasts excellent electrical insulation properties.
·Taking advantage of the excellent non-stick properties of fluororesin (fluororesin), it can be used for a wide range of applications.
·It has no stretch and excellent dimensional stability.

Part Number
EA944NJ-101
EA944NJ-102
EA944NJ-103
EA944NJ-105
EA944NJ-106
EA944NJ-111
EA944NJ-112
EA944NJ-113
EA944NJ-115
EA944NJ-121
EA944NJ-122
EA944NJ-123
EA944NJ-125
EA944NJ-126 SALE
EA944NJ-131
EA944NJ-132
EA944NJ-133
EA944NJ-135
EA944NJ-219
EA944NJ-238
EA944NJ-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN code Weight Materials Width Tape width Adhesive strength Operating temperature range Tensile strength Total thickness Maximum operating temperature
(°C)
Tape thickness
(mm)
Characteristic UL510 Standard (Flame-retardant) Maximum operating temperature Product Code Break Voltage (Base Material Only) Adhesive Strength (180 Degree Peeling)

฿ 1,304.00

TAPE 1 Piece(s) 22 Day(s) 4548745069679 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 1,940.00

TAPE 1 Piece(s) 22 Day(s) 4548745069891 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,497.00

TAPE 1 Piece(s) 22 Day(s) 4548745069907 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 4,949.00

TAPE 1 Piece(s) 22 Day(s) 4548745069921 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 9,997.00

TAPE 1 Piece(s) 22 Day(s) 4548745069938 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 100mm 100mm 9N/25mm -60 to 200°C 360N/25mm 0.13mm 151 to 200 0.13 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 1,817.00

TAPE 1 Piece(s) 22 Day(s) 4548745070217 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,670.00

TAPE 1 Piece(s) 22 Day(s) 4548745070200 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 3,530.00

TAPE 1 Piece(s) 22 Day(s) 4548745070224 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 6,989.00

TAPE 1 Piece(s) 22 Day(s) 4548745070194 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 11N/25mm -60 to 200°C 530N/25mm 0.15mm 151 to 200 0.15 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,287.00

TAPE 1 Piece(s) 22 Day(s) 4548745070507 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 3,212.00

TAPE 1 Piece(s) 22 Day(s) 4548745070514 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 4,124.00

TAPE 1 Piece(s) 22 Day(s) 4548745070736 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 5,860.00

TAPE 1 Piece(s) 22 Day(s) 4548745070750 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 11,147.00

฿ 10,775.80

TAPE 1 Piece(s) 22 Day(s) 4548745070767 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 100mm 100mm 13N/25mm -60 to 200°C 860N/25mm 0.18mm 151 to 200 0.18 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 1,969.00

TAPE 1 Piece(s) 22 Day(s) 4548745071023 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 13mm 13mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 2,772.00

TAPE 1 Piece(s) 22 Day(s) 4548745071030 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 19mm 19mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 3,595.00

TAPE 1 Piece(s) 22 Day(s) 4548745071047 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 25mm 25mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Chemical Resistant, Insulated Certified 200°C AGF-100FR - -

฿ 7,112.00

TAPE 1 Piece(s) 22 Day(s) 4548745071061 - Base material: Glass cloth (impregnated with fluororesin (fluororesin "TM" PTFE)) Adhesive: Silicone-based 50mm 50mm 14N/25mm -60 to 200°C 1220N/25mm 0.3mm 151 to 200 0.3 Insulated Certified 200°C AGF-100FR - -

฿ 2,114.00

TAPE 1 Piece(s) 22 Day(s) 4548745567434 48g Glass cloth (impregnated with fluororesin (fluororesin [TM] PTFE)) 19mm 19mm 10N/25mm 250°C 360N/25mm 0.13mm 201 or more 0.13 Heat-resistant, Insulated - - AGF-100A 6 kV 10N/25mm

฿ 4,132.00

TAPE 1 Piece(s) 22 Day(s) 4548745568257 95g Glass cloth (impregnated with fluororesin (fluororesin [TM] PTFE)) 38mm 38mm 10N/25mm 250°C 360N/25mm 0.13mm 201 or more 0.13 Heat-resistant, Insulated - - AGF-100A 6 kV 10N/25mm

฿ 5,425.00

TAPE 1 Piece(s) 22 Day(s) 4548745568035 125g Glass cloth (impregnated with fluororesin (fluororesin [TM] PTFE)) 50mm 50mm 10N/25mm 250°C 360N/25mm 0.13mm 201 or more 0.13 Heat-resistant, Insulated - - AGF-100A 6 kV 10N/25mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1