(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Sided Tape (0.05 mm Heat Resistance and Chemical Resistance)

Double-Sided Tape (0.05 mm Heat Resistance and Chemical Resistance)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944MG-56

  • Color
    Transparency
  • JAN code
    4548745008357
  • Tape width
    10mm
  • Tape length
    50m
  • Inner core diameter
    76 mm (3")
  • Maximum operating temperature(°C)
    60
  • Tape thickness(mm)
    0.05
  • Color detail
    Transparent
Part Number
EA944MG-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 925.36

TAPE 1 Piece(s) 6 Day(s)

Basic Specifications

  • Color
    Transparency
  • JAN code
    4548745008357
  • Tape width
    10mm
  • Tape length
    50m
  • Inner core diameter
    76 mm (3")
  • Maximum operating temperature(°C)
    60
  • Tape thickness(mm)
    0.05
  • Color detail
    Transparent

Product Description

[Product Specifications]
·Inner core diameter: 76 mm (3")
·It has excellent heat resistance, adhesive strength, chemical resistance, and workability.
·For fixing FPC (flexible printed circuit board)
·Length: 50 m
·Thickness: 0.05 mm
· Acrylic adhesive
·Substrateless type
·Tape color: Transparent

Specifications of EA944MG-56

  • Color
    Transparency
  • JAN code
    4548745008357
  • Tape width
    10mm
  • Tape length
    50m
  • Inner core diameter
    76 mm (3")
  • Maximum operating temperature(°C)
    60
  • Tape thickness(mm)
    0.05
  • Color detail
    Transparent
Part Number
EA944MG-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 925.36

TAPE 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1