(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust Prevention Bag (for Iron / 100 Sheets)【100 Pieces Per Package】

Rust Prevention Bag (for Iron / 100 Sheets)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA944CK-100

  • Size
    100×160mm
  • Thickness
    0.1mm
  • Product Detail Type
    Rust Prevention Bag (for Iron / 100 Sheets)
  • Details 1
    100 sheets are included
  • Effective period
    Approx. 1 year (Normal conditions)
Part Number
EA944CK-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,935.00

PACKING GOODS 2 Pack(s)

100 Pieces Per Package

6 Day(s)

Basic Specifications

  • Size
    100×160mm
  • Thickness
    0.1mm
  • Product Detail Type
    Rust Prevention Bag (for Iron / 100 Sheets)
  • Details 1
    100 sheets are included
  • Effective period
    Approx. 1 year (Normal conditions)

Product Description

·It is a rust prevention bag for iron dedicated. Cannot be used for copper, copper alloys, zinc, lead, magnesium.
·Effective period: Approx. 1 year (Normal conditions)
·It has no rust preventive effect on nickel, chrome, tin and castings.

Specifications of EA944CK-100

  • Size
    100×160mm
  • Thickness
    0.1mm
  • Product Detail Type
    Rust Prevention Bag (for Iron / 100 Sheets)
  • Details 1
    100 sheets are included
  • Effective period
    Approx. 1 year (Normal conditions)
Part Number
EA944CK-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 1,935.00

PACKING GOODS 2 Pack(s)

100 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1