(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA942EN-35 |
EA942EN-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity | Product Detail Type | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 670.32 |
PAINT APPLICATION | 1 Piece(s) | 8 Day(s) | 1.0L | 1.0L | - | ||
฿ 1,689.68 |
PAINT APPLICATION | 1 Piece(s) | 8 Day(s) | - | 4.0L | 4.0L |
·Dedicated thinner for EA942EN-1 to -3, EA942EN-11 to -13, EA942EN-21 to -24, EA942EN-31 to -34.
·Do not use for other paints.
Part Number |
---|
EA942EN-35 |
EA942EN-36 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Quantity | Product Detail Type | Capacity |
---|---|---|---|---|---|---|---|---|
฿ 670.32 |
PAINT APPLICATION | 1 Piece(s) | 8 Day(s) | 1.0L | 1.0L | - | ||
฿ 1,689.68 |
PAINT APPLICATION | 1 Piece(s) | 8 Day(s) | - | 4.0L | 4.0L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?