(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

320 mL Strong Solvent 2-Component Urethane Spray

320 mL Strong Solvent 2-Component Urethane Spray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,143.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EM-101
EA942EM-102
EA942EM-103
EA942EM-104
EA942EM-105
EA942EM-106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Color

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) White Glossy -

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Glossy -

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) Transparency Glossy -

฿ 1,317.67

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Glossy -

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 9 Day(s) - Matte Matte black

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Matte Matte clear

Basic Specifications

  • Weight (g)
    422g
  • Materials
    Container: Steel, cap, button: Plastic
  • Details 2
    1 can single-use type
  • Quantity
    320 ml
  • Size
    ø 68×215(H)mm
  • Details 3
    Oil-based type
  • Product Detail Type
    320 ml
  • Drying Time (Finger Touch)
    20°C: Approximately 15 minutes in winter: Approximately 30 minutes completely cured: Approx. 72 hours
  • Painted Area (2 Coatings)
    0.9 to 1.4㎡
  • Expiration date
    Within 12 hours after mixing the hardener

Product Description

[Features]
·A tough coating film with excellent oil resistance, gasoline resistance, chemical resistance, and weather resistance
·Please use for metal (steel, aluminum, galvanized iron), wood, plastic (FRP, ABS, hard PVC, acrylic, etc.,), concrete, mortar, slate, etc.

Part Number
EA942EM-101
EA942EM-102
EA942EM-103
EA942EM-104
EA942EM-105
EA942EM-106
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details 1 Color

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) White Glossy -

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) Black Glossy -

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) Transparency Glossy -

฿ 1,317.67

PAINT APPLICATION 1 Piece(s) 8 Day(s) Silver Glossy -

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 9 Day(s) - Matte Matte black

฿ 1,143.43

PAINT APPLICATION 1 Piece(s) 8 Day(s) - Matte Matte clear

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1