(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indoor / Outdoor / Urethane Varnish for Wood (EA942EK-91A)

Indoor / Outdoor / Urethane Varnish for Wood (EA942EK-91A)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA942EK-91A
EA942EK-92A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight (g) Applications Quantity Product Detail Type Heat-Resistant Temperature Coverage area Drying Time (Finger Touch) Thinner Features Painting Method

฿ 988.29

PAINT APPLICATION 1 Piece(s) 8 Day(s) 625g Clear finish and color stain glazing for indoor and outdoor wood parts 0.7L 0.7L Approx. 80°C 1 coating: Approximately 1.35-1.75 m2 2 coats: Approx. 2.7 to 3.5 m2 20°C: Approx. 1 hour in winter: Approx. 2 hours Paint Thinner (EA942EP-1 to EA942EP-3) (Also for cleaning tools) ·It has excellent weather resistance. ·It forms a glossy transparent coating film and protects wood from sunlight, wind and rain. ·It is one-component and has excellent workability. Use a brush

฿ 2,021.54

PAINT APPLICATION 1 Piece(s) 8 Day(s) Weight: 1425 g - 1.6L 1.6L Heat resistance temperature: Approx. 80°C Coverage area: 1 coating: Approx. 3.05 to 4.0 m2, 2 coatings: Approx. 6.1 to 8.0 m2 Drying time (Finger touch): 20°C: Approx. 1 hour in winter: Approx. 2 hours (Semi-Cured): 20°C: Approx. 6 hours in winter: Approx. 12 hours Thinner: Paint Thinner (EA942EP-1 to EA942EP-3) (Also for cleaning tools) - Painting Method: Use a brush

Basic Specifications

Product Description

·Applications: Glazing clear finish and color stain finish of indoor and outdoor wood.
·Features: It has excellent weather resistance. It forms a glossy transparent coating film and protects wood from sunlight, wind and rain.
·It is one-component and has excellent workability.

Part Number
EA942EK-91A
EA942EK-92A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight (g) Applications Quantity Product Detail Type Heat-Resistant Temperature Coverage area Drying Time (Finger Touch) Thinner Features Painting Method

฿ 988.29

PAINT APPLICATION 1 Piece(s) 8 Day(s) 625g Clear finish and color stain glazing for indoor and outdoor wood parts 0.7L 0.7L Approx. 80°C 1 coating: Approximately 1.35-1.75 m2 2 coats: Approx. 2.7 to 3.5 m2 20°C: Approx. 1 hour in winter: Approx. 2 hours Paint Thinner (EA942EP-1 to EA942EP-3) (Also for cleaning tools) ·It has excellent weather resistance. ·It forms a glossy transparent coating film and protects wood from sunlight, wind and rain. ·It is one-component and has excellent workability. Use a brush

฿ 2,021.54

PAINT APPLICATION 1 Piece(s) 8 Day(s) Weight: 1425 g - 1.6L 1.6L Heat resistance temperature: Approx. 80°C Coverage area: 1 coating: Approx. 3.05 to 4.0 m2, 2 coatings: Approx. 6.1 to 8.0 m2 Drying time (Finger touch): 20°C: Approx. 1 hour in winter: Approx. 2 hours (Semi-Cured): 20°C: Approx. 6 hours in winter: Approx. 12 hours Thinner: Paint Thinner (EA942EP-1 to EA942EP-3) (Also for cleaning tools) - Painting Method: Use a brush

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1