(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7.0 L Oil-Based Paint for Galvanized Iron (EA942EJ-82)

7.0 L Oil-Based Paint for Galvanized Iron (EA942EJ-82)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EJ-82
EA942EJ-84
EA942EJ-85
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Details 3 Details 4 Details 6 Details 7 Detail 8

฿ 4,482.54

PAINT APPLICATION 1 Piece(s) 8 Day(s) Glossy Color: sky blue Coverage area (1 coating): 80 to 100 m2 Size: 235 × 235 × 175 (H) mm Weight: 8000 g Material: Container: Steel, lid: Steel / plastic

฿ 5,276.77

PAINT APPLICATION 1 Piece(s) 9 Day(s) With or without Gloss: Available Color: blue Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2 Heat Resistance Temperature: 80°C Weight: 8120 g -

฿ 4,482.54

PAINT APPLICATION 1 Piece(s) 8 Day(s) With or without Gloss: Available Color: Gray Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2 Heat Resistance Temperature: 80°C Weight: 8120 g -

Basic Specifications

  • Details 2
    Quantity: 7 L
  • Product Detail Type
    7.0L
  • Details 5
    Type: Synthetic resin-based galvanized iron paint

Product Description

[Features]
·When applying on top of coal tar, apply "silver"
·Please use after stirring well
·Resistant to sunlight, rain and snow, and protects galvanized iron for a long time even under adverse conditions
·It is hard to change in quality and has a long-lasting gloss
·Smooth and vivid color finish
[Applications]
·Ideal for painting galvanized iron roofs, galvanized iron walls, galvanized iron siding, eaves, tins, etc.

Part Number
EA942EJ-82
EA942EJ-84
EA942EJ-85
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Details 3 Details 4 Details 6 Details 7 Detail 8

฿ 4,482.54

PAINT APPLICATION 1 Piece(s) 8 Day(s) Glossy Color: sky blue Coverage area (1 coating): 80 to 100 m2 Size: 235 × 235 × 175 (H) mm Weight: 8000 g Material: Container: Steel, lid: Steel / plastic

฿ 5,276.77

PAINT APPLICATION 1 Piece(s) 9 Day(s) With or without Gloss: Available Color: blue Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2 Heat Resistance Temperature: 80°C Weight: 8120 g -

฿ 4,482.54

PAINT APPLICATION 1 Piece(s) 8 Day(s) With or without Gloss: Available Color: Gray Coverage area: 1 coating: Approx. 80 to 100 m2, 2 coatings: Approx. 40 to 50 m2 Heat Resistance Temperature: 80°C Weight: 8120 g -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1