(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil]Paint (For concrete floors and ponds) (EA942EH-55)

[Oil]Paint (For concrete floors and ponds) (EA942EH-55)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EH-54
EA942EH-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,406.47

PAINT APPLICATION 1 Piece(s) 8 Day(s) Light Blue

฿ 2,134.52

PAINT APPLICATION 1 Piece(s) 8 Day(s) White

Basic Specifications

  • Applications
    Please use it for dust-proof and beautiful decoration of indoor and outdoor concrete / mortar surface, inner surface of concrete pond / water tank, garage, veranda, porch, warehouse, factory, etc.
  • Details 1
    Glossy
  • Quantity
    1.6L
  • Coverage area
    Concrete surface (2 coatings): 4 m2, pond surface (3 coatings): 2.7 m2
  • Drying Time (Finger Touch)
    20°C: Approx. 30 minutes, winter: Approx. 60 min.
  • Thinner
    Use lacquer thinning liquid (EA942EP-6 to -8) (Also for cleaning tools)
  • Drying Time (Semi-Cured)
    20°C: Approx. 60 minutes, Winter: Approx. 2 hours

Product Description

·Applications: Please use it for dust-proof and beautiful decoration of indoor and outdoor concrete / mortar surface, inner surface of concrete pond / water tank, garage, veranda, porch, warehouse, factory, etc.
·Water / oil. Resistant to wear and stops the alkali content of concrete.
·It makes it hard to get dirty and scratched.
·It has excellent oil resistance, chemical resistance, weather resistance, and water resistance.
·Thinner: Please use lacquer thinner (EA942EP-6 to -8). (Also for cleaning tools)

Part Number
EA942EH-54
EA942EH-55
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,406.47

PAINT APPLICATION 1 Piece(s) 8 Day(s) Light Blue

฿ 2,134.52

PAINT APPLICATION 1 Piece(s) 8 Day(s) White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1