(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 ml [Oil] Epoxy Rust Preventive Spray (EA942EE-11)

300 ml [Oil] Epoxy Rust Preventive Spray (EA942EE-11)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EE-11
EA942EE-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 4

฿ 495.18

PAINT APPLICATION 1 Piece(s) 8 Day(s) Color: Rust red

฿ 495.18

PAINT APPLICATION 1 Piece(s) 8 Day(s) Color: light gray

Basic Specifications

  • Details 1
    Matte
  • Details 2
    Rust preventive primer
  • Details 3
    Quick-Dry Type
  • Product Detail Type
    300 ml
  • Details 6
    Coverage area (1 coating): 1.2 to 1.6 m2
  • Details 7
    High-performance epoxy resin rust preventive spray
  • Details 5
    Capacity: 300 ml
  • Detail 8
    Oil-based type

Product Description

·High-performance epoxy resin rust preventive spray.
·Please use it for rust prevention of indoor and outdoor steel parts, aluminum, galvanized iron such as steel frames, gates, steel fences, shutters, colored galvanized iron roofs, fences, window frames.
·It is an ultra-quick-drying type that can be finished up to top coating in 1 day.
·You can topcoat after 2 hours.
· Various paints such as lacquer and water-based paint can be top coated. (*2 Some liquid paints cannot be applied)

Part Number
EA942EE-11
EA942EE-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 4

฿ 495.18

PAINT APPLICATION 1 Piece(s) 8 Day(s) Color: Rust red

฿ 495.18

PAINT APPLICATION 1 Piece(s) 8 Day(s) Color: light gray

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1