(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil]Anti-Rust Paint

[Oil]Anti-Rust Paint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 821.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942ED-1
EA942ED-3
EA942ED-11
EA942ED-13
EA942ED-21
EA942ED-23
EA942ED-31
EA942ED-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Quantity Product Detail Type Painted Area (Single coating)

฿ 821.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 0.7L 0.7L Approx. 8 m2

฿ 821.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 0.7L 0.7L Approx. 8 m2

฿ 1,500.96

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 1.6L 1.6L Approx. 20 m2

฿ 1,500.96

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 1.6L 1.6L Approx. 20 m2

฿ 2,630.48

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 3.0L 3.0L Approx. 37 m2

฿ 2,529.53

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 3.0L 3.0L Approx. 37 m2

฿ 4,487.62

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 7.0L 7.0L Approx. 80 m2

฿ 4,487.62

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 7.0L 7.0L Approx. 80 m2

Basic Specifications

  • Details 1
    Matte
  • Drying Time (Finger Touch)
    20°C: Approx. 2 hours, winter: Approx. 4 hours
  • Thinner
    Please use paint thinner (EA942EP-1 to -3) (Also for cleaning tools)
  • Drying Time (Semi-Cured)
    20°C: Approx. 8 hours, Winter: Approx. 16 hours
  • 〃 (Semi-Cured)
    20°C: Approx. 8 hours, Winter: Approx. 16 hours

Product Description

·Please use it for rust prevention of indoor and outdoor steel parts such as gates, shutters, fences, steel frames, and window frames.
·It has a large coating power and excellent brush handling properties, so it is easy to apply and has good workability.
·Not only water-based paints but also various oil-based paints can be overcoated (Strong solvent type topcoat paint cannot be used)
·Thinner: Please use Paint Thinner (EA942EP-1 to -3). (Also for cleaning tools)

Part Number
EA942ED-1
EA942ED-3
EA942ED-11
EA942ED-13
EA942ED-21
EA942ED-23
EA942ED-31
EA942ED-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Quantity Product Detail Type Painted Area (Single coating)

฿ 821.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 0.7L 0.7L Approx. 8 m2

฿ 821.59

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 0.7L 0.7L Approx. 8 m2

฿ 1,500.96

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 1.6L 1.6L Approx. 20 m2

฿ 1,500.96

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 1.6L 1.6L Approx. 20 m2

฿ 2,630.48

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 3.0L 3.0L Approx. 37 m2

฿ 2,529.53

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 3.0L 3.0L Approx. 37 m2

฿ 4,487.62

PAINT APPLICATION 1 Piece(s) 8 Day(s) Red Rust 7.0L 7.0L Approx. 80 m2

฿ 4,487.62

PAINT APPLICATION 1 Piece(s) 8 Day(s) Gray 7.0L 7.0L Approx. 80 m2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1