(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Oil]Aluminum Paint (Silver) (EA942EC-84)

[Oil]Aluminum Paint (Silver) (EA942EC-84)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA942EC-83
EA942EC-84
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Painted Area (Single coating) Capacity

฿ 977.49

PAINT APPLICATION 1 Piece(s) 8 Day(s) Approx. 7 m2 0.7L

฿ 1,867.89

PAINT APPLICATION 1 Piece(s) 8 Day(s) Approx. 16 m2 1.6L

Basic Specifications

  • Color
    Silver
  • Details 1
    Glossy (Glossy)
  • Details 2
    Thinner: Uses a thinner for painting (EA942EP-1 to -3) (Washing tools)
  • Details 3
    Oil-based type
  • Drying Time (Finger Touch)
    20°C: Approx. 1 hour, winter: Approx. 2 hours
  • Drying Time (Semi-Cured)
    20°C: Approx. 8 hours in winter: Approx. 16 hours
  • 〃 (Semi-Cured)
    20°C: Approx. 8 hours in winter: Approx. 16 hours

Product Description

·Heat resistance is 100°C or less.
·White silver of beauty and strength
·Please use it for steel parts such as gates, fences, steel frames, pipes, playsets, and wooden parts such as fittings like wooden doors, and window frames.
·A fine scale-like aluminum layer prevents deterioration of the coating film due to ultraviolet rays and the like.
·It also prevents the infiltration of moisture, etc., so it exhibits high weather resistance and corrosion-proof performance.
·Can be painted on coal tar. (The flaky aluminum layer prevents coal tar from bleeding (floating).)
·Thinner: Please use a thinner for painting (EA942EP-1 to -3). (Washing tools)

Part Number
EA942EC-83
EA942EC-84
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Painted Area (Single coating) Capacity

฿ 977.49

PAINT APPLICATION 1 Piece(s) 8 Day(s) Approx. 7 m2 0.7L

฿ 1,867.89

PAINT APPLICATION 1 Piece(s) 8 Day(s) Approx. 16 m2 1.6L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1