(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

320 ml Urethane Caulk

320 ml Urethane Caulk

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA930AL-3

  • Color
    Gray
  • Size
    ø 51X285
  • Applications
    Sealing of joints of mortar, concrete, etc., gap seal around aluminum frames
  • Quantity
    320 ml
  • Details 3
    JSIA F
  • Product Detail Type
    320 ml
  • Total Weight
    466g
  • Operating temperature range
    -20 to 70°C
  • Component
    Urethane resin
  • Details 6
    Paintable (Good water-based paint lysine)
Part Number
EA930AL-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 446.34

ADHESIVE BOND 1 Piece(s) 5 Day(s)

Basic Specifications

  • Color
    Gray
  • Size
    ø 51X285
  • Applications
    Sealing of joints of mortar, concrete, etc., gap seal around aluminum frames
  • Quantity
    320 ml
  • Details 3
    JSIA F
  • Product Detail Type
    320 ml
  • Total Weight
    466g
  • Operating temperature range
    -20 to 70°C
  • Component
    Urethane resin
  • Details 6
    Paintable (Good water-based paint lysine)

Product Description

·Sealing of joints of buildings such as mortar and concrete and gaps around aluminum frames

Specifications of EA930AL-3

  • Color
    Gray
  • Size
    ø 51X285
  • Applications
    Sealing of joints of mortar, concrete, etc., gap seal around aluminum frames
  • Quantity
    320 ml
  • Details 3
    JSIA F
  • Product Detail Type
    320 ml
  • Total Weight
    466g
  • Operating temperature range
    -20 to 70°C
  • Component
    Urethane resin
  • Details 6
    Paintable (Good water-based paint lysine)
Part Number
EA930AL-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 446.34

ADHESIVE BOND 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1