(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA929DB-212 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 344.00 |
CLENSER | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Material-Cotton 100%
・Dim-350×380mm
・Draw wax, the effect of the polish agent to the maximum; wipe off; performance.
・It is super soft touch on raised finish to win over air between fiber, the body of the car.
・Firmly knitted fabric provides good wiping and tough use
Part Number |
---|
EA929DB-212 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 344.00 |
CLENSER | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?