(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

320 × 360 mm Wiping Cloth

320 × 360 mm Wiping Cloth

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA929DB-112

  • Size
    320×360 mm
  • Materials
    Nylon, polyester
  • Details 1
    The number of pieces is 1
  • Product detail type
    320 × 360 mm Wiping Cloth
  • Weight
    35g
  • Color
    Red
Part Number
EA929DB-112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 441.94

WESS 1 Piece(s) Same day

Basic Specifications

  • Size
    320×360 mm
  • Materials
    Nylon, polyester
  • Details 1
    The number of pieces is 1
  • Product detail type
    320 × 360 mm Wiping Cloth
  • Weight
    35g
  • Color
    Red

Product Description

·Please use it to wipe off dirt and water from glass, mirrors, metal surfaces, computer monitors, cars, etc.
·With the action of specially processed rectangular ultrafine fibers, it is possible to wipe off dirt without detergent regardless of whether it is oil- or water-based.
·The soft finish does not damage the surface of the material.
·Can be used for both dry wiping and wet wiping.

Specifications of EA929DB-112

  • Size
    320×360 mm
  • Materials
    Nylon, polyester
  • Details 1
    The number of pieces is 1
  • Product detail type
    320 × 360 mm Wiping Cloth
  • Weight
    35g
  • Color
    Red
Part Number
EA929DB-112
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 441.94

WESS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1