(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

400 × 400 mm, Cleaning Rag (Special White)

400 × 400 mm, Cleaning Rag (Special White)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA929B-1

  • Size
    Approx. 400 × 400 mm
  • Materials
    100% Cotton
  • Details 1
    New cloth (Fabric scraps)
  • Details 2
    Quantity is 1 kg plastic bag × 1 bag
  • Product detail type
    400 × 400 mm, Cleaning Rag (Special White)
Part Number
EA929B-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 880.64

WESS 1 Piece(s) Same day

Basic Specifications

  • Size
    Approx. 400 × 400 mm
  • Materials
    100% Cotton
  • Details 1
    New cloth (Fabric scraps)
  • Details 2
    Quantity is 1 kg plastic bag × 1 bag
  • Product detail type
    400 × 400 mm, Cleaning Rag (Special White)

Product Description

[Features]
This is a 100% cotton rag.
[Applications]
Perfect for cleaning.
[Specifications]
Materials: 100% Cotton

Specifications of EA929B-1

  • Size
    Approx. 400 × 400 mm
  • Materials
    100% Cotton
  • Details 1
    New cloth (Fabric scraps)
  • Details 2
    Quantity is 1 kg plastic bag × 1 bag
  • Product detail type
    400 × 400 mm, Cleaning Rag (Special White)
Part Number
EA929B-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 880.64

WESS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1