(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA928BM-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,339.00 |
CLENSER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Overall length at setting-Approx. 550 to 750mm
・Handle length-Approx. 465 to 665mm
・Brush dim.-Approx. 127 x 115mm
・Hair length-Approx. 55mm
・Hair type-Soft
・Material-Brush: polystyrene (special treatment)Shaft: aluminum, Grip: urethane
・Use the US standard thread (3/4 NH) specification for hose connection.
・Specification…Handle only
Part Number |
---|
EA928BM-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,339.00 |
CLENSER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?