(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA927DF-1 |
EA927DF-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Weight | Internal dimensions | Outer dimensions | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,652.00 |
BAG | 1 Piece(s) | 6 Day(s) | With 2-wheel casters | 5.2 kg | 415(W)×260(D)×605(H)mm | 465(W)×300(D)×650(H)mm | 65L | ||
฿ 9,416.72 |
BAG | 1 Piece(s) | 6 Day(s) | 2-wheel casters | 6.3 kg | 480(W)×300(D)×700(H)mm | 530(W)×325(D)×740(H)mm | 100L |
·Inner flat type with no unevenness of the carry bar inside. Can be stored effectively.
·Reinforcement is applied to the corners that are easily hit.
Part Number |
---|
EA927DF-1 |
EA927DF-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details 2 | Weight | Internal dimensions | Outer dimensions | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 7,652.00 |
BAG | 1 Piece(s) | 6 Day(s) | With 2-wheel casters | 5.2 kg | 415(W)×260(D)×605(H)mm | 465(W)×300(D)×650(H)mm | 65L | ||
฿ 9,416.72 |
BAG | 1 Piece(s) | 6 Day(s) | 2-wheel casters | 6.3 kg | 480(W)×300(D)×700(H)mm | 530(W)×325(D)×740(H)mm | 100L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?