(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

432 × 279 × 102 mm Naval Bag

432 × 279 × 102 mm Naval Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,522.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA927CE-31
EA927CE-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 4,522.00

BAG 1 Piece(s) 6 Day(s) Black

฿ 4,522.00

BAG 1 Piece(s) 6 Day(s) OD

Basic Specifications

  • Details 2
    Can store laptop computers of 15 to 17 inches
  • Weight
    1.45 kg
  • Size
    432(W)×102(D)×279(H)mm
  • Materials
    Polyester (600 denier)
  • Capacity (L)
    15
  • Details 1
    3 outer pockets, 8 inner pockets, 1 computer holder, 1 card holder
  • Detail 5
    The shoulder belt can be removed and stored
  • Detail 6
    With ID card holder
  • Product Detail Type
    432 × 279 × 102 mm Naval Bag

Product Description

·Can store laptop computers of 15 to 17 inches.
·The pad protects personal computers from shocks.
·The strap prevents luggage from popping out.
·The shoulder belt can be removed and stored.

Part Number
EA927CE-31
EA927CE-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 4,522.00

BAG 1 Piece(s) 6 Day(s) Black

฿ 4,522.00

BAG 1 Piece(s) 6 Day(s) OD

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1