(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

292 × 127 × 254 mm Sling Bag (EA927CE-23)

292 × 127 × 254 mm Sling Bag (EA927CE-23)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA927CE-23
EA927CE-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Capacity

฿ 2,439.42

BAG 1 Piece(s) 6 Day(s) Black 5L

฿ 2,432.14

BAG 1 Piece(s) 6 Day(s) OD green -

Basic Specifications

  • Size
    292×127×254(H)mm
  • Materials
    Polyester (600 denier)
  • Product Detail Type
    292 × 127 × 254 mm Sling Bag

Product Description

Can be used as a hip bag or waist bag.
[Materials]Polyester (600 denier)

Part Number
EA927CE-23
EA927CE-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Capacity

฿ 2,439.42

BAG 1 Piece(s) 6 Day(s) Black 5L

฿ 2,432.14

BAG 1 Piece(s) 6 Day(s) OD green -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1