(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESCO Co., Ltd 48 × 200 mm Leather Case for Light (Cowhide/Natural), EA925MJ-3

ESCO Co., Ltd 48 × 200 mm Leather Case for Light (Cowhide/Natural), EA925MJ-3

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925MJ-3

Part Number
EA925MJ-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 668.43

LIGHT 1 Piece(s) 6 Day(s)

Product Description

【Product Specifications】
・Material-Cowhide
・Light receptacle internal dia.-23x28mm
・Suitable light length-Full length 168mm or less
・Size-48x200mm
・Belt width-50mm
・With double hook.
・Light receptacle internal dia.-23x28mm

Specifications of EA925MJ-3

Part Number
EA925MJ-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 668.43

LIGHT 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1