(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Holder (Cowhide) (EA925MJ-26)

Tool Holder (Cowhide) (EA925MJ-26)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA925MJ-26
EA925MJ-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 1,077.81

LIGHT 1 Piece(s) 8 Day(s) 70×55×275(H)mm

฿ 1,076.88

LIGHT 1 Piece(s) 8 Day(s) 70×55×260(H)mm

Basic Specifications

  • Materials
    Cowhide
  • Belt Loop Width
    50mm

Product Description

Tool holder made of cowhide.
You can choose the size according to your purpose.
[Belt loop width]50 mm

Part Number
EA925MJ-26
EA925MJ-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 1,077.81

LIGHT 1 Piece(s) 8 Day(s) 70×55×275(H)mm

฿ 1,076.88

LIGHT 1 Piece(s) 8 Day(s) 70×55×260(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1