(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA925AR-37 |
EA925AR-39 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size | Internal dimensions | Belt width |
---|---|---|---|---|---|---|---|---|---|
฿ 858.69 |
BAG | 1 Piece(s) | 6 Day(s) | 290g | 195(W)×100(D)×255(H)mm | - | 85mm | ||
฿ 678.37 |
BAG | 1 Piece(s) | 6 Day(s) | 180g | 150(W)×100(D)×150(H)mm | 115(W)×40(D)×145(H)mm | 75mm |
With gusset part reinforced
[Materials]Polyester
[Belt width]85mm/75mm
Part Number |
---|
EA925AR-37 |
EA925AR-39 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Size | Internal dimensions | Belt width |
---|---|---|---|---|---|---|---|---|---|
฿ 858.69 |
BAG | 1 Piece(s) | 6 Day(s) | 290g | 195(W)×100(D)×255(H)mm | - | 85mm | ||
฿ 678.37 |
BAG | 1 Piece(s) | 6 Day(s) | 180g | 150(W)×100(D)×150(H)mm | 115(W)×40(D)×145(H)mm | 75mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?