(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Holder (Polyester)

Tool Holder (Polyester)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 315.96 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA925AR-1
EA925AR-2
EA925AR-3
EA925AR-4
EA925AR-5
EA925AR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Belt width Pocket size

฿ 315.96

BAG 1 Piece(s) 8 Day(s) 50g 80×220(H)mm 70mm 55(W)×10(D)×105(H)㎜

฿ 420.05

BAG 1 Piece(s) 8 Day(s) 70g 140×230(H)mm 70mm -

฿ 491.74

BAG 1 Piece(s) 8 Day(s) 80g 200×210(H)mm 70mm -

฿ 386.11

BAG 1 Piece(s) 8 Day(s) 50g 85×235(H)mm 90mm 55(W)×15(D)×100(H)㎜

฿ 461.43

BAG 1 Piece(s) 8 Day(s) 60g 95×240(H)mm 80mm -

฿ 522.58

BAG 1 Piece(s) 8 Day(s) 80g 135×260(H)mm 95mm -

Basic Specifications

  • Materials
    Polyester
  • Product Detail Type
    Tool Holder (Polyester)

Product Description

Tool holder made of polyester. Material: polyester

Part Number
EA925AR-1
EA925AR-2
EA925AR-3
EA925AR-4
EA925AR-5
EA925AR-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Size Belt width Pocket size

฿ 315.96

BAG 1 Piece(s) 8 Day(s) 50g 80×220(H)mm 70mm 55(W)×10(D)×105(H)㎜

฿ 420.05

BAG 1 Piece(s) 8 Day(s) 70g 140×230(H)mm 70mm -

฿ 491.74

BAG 1 Piece(s) 8 Day(s) 80g 200×210(H)mm 70mm -

฿ 386.11

BAG 1 Piece(s) 8 Day(s) 50g 85×235(H)mm 90mm 55(W)×15(D)×100(H)㎜

฿ 461.43

BAG 1 Piece(s) 8 Day(s) 60g 95×240(H)mm 80mm -

฿ 522.58

BAG 1 Piece(s) 8 Day(s) 80g 135×260(H)mm 95mm -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1