(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool holder (Belt loop width 60 mm, 65 mm)

Tool holder (Belt loop width 60 mm, 65 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 465.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA925AB-1
EA925AB-2
EA925AB-3
EA925AB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Loop Width Size (mm)

฿ 465.06

BAG 1 Piece(s) 6 Day(s) 65mm 80×215

฿ 546.17

BAG 1 Piece(s) 6 Day(s) 60mm 140×230

฿ 683.63

BAG 1 Piece(s) 6 Day(s) 60mm 200×210

฿ 628.82

BAG 1 Piece(s) 5 Day(s) 65mm 135×230

Basic Specifications

  • Materials
    Nylon (1,680 denier), polyethylene foam, PVC

Product Description

The take-out part of the pocket, which is easily damaged during use, is reinforced with PP tape.
It is also effective in preventing the pockets from getting twisted.
Areas where force is applied are reinforced with caulking.
With Eyelet Function: With an eyelet for attaching a safety cord or carabiner (Excluding EA925AB-5)

Part Number
EA925AB-1
EA925AB-2
EA925AB-3
EA925AB-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Loop Width Size (mm)

฿ 465.06

BAG 1 Piece(s) 6 Day(s) 65mm 80×215

฿ 546.17

BAG 1 Piece(s) 6 Day(s) 60mm 140×230

฿ 683.63

BAG 1 Piece(s) 6 Day(s) 60mm 200×210

฿ 628.82

BAG 1 Piece(s) 5 Day(s) 65mm 135×230

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1