(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

40 × 1,500 mm Work Belt

40 × 1,500 mm Work Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 743.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA924-46
EA924-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Waist Circumference Specifications

฿ 743.42

BELT 1 Piece(s) 6 Day(s) 1300 to 1400mm Without hole

฿ 768.17

BELT 1 Piece(s) 5 Day(s) 1320 to 1440mm Single

Basic Specifications

  • color
    OD color
  • Belt material
    Nylon
  • Belt width
    40mm
  • Buckle material
    Steel (Black nickel plating)
  • Belt length
    1500mm

Product Description

[Features]
The buckle is black nickel plated so it does not reflect light.
It is also a work belt with an applicable waist circumference of 1,300 to 1,400 mm.

Part Number
EA924-46
EA924-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Waist Circumference Specifications

฿ 743.42

BELT 1 Piece(s) 6 Day(s) 1300 to 1400mm Without hole

฿ 768.17

BELT 1 Piece(s) 5 Day(s) 1320 to 1440mm Single

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1