1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Key Carrier EA916ZL-59

LOCK

Key Carrier EA916ZL-59
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 284.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Swivel snap: Brass (nickel plating), Key ring: Steel (nickel plating)
・It can be easily attached to belt loop, bag, wallet or strap.
・Swivel type
・Length-75mm
・Ring ID-21mm
・Ring wire dia.-1.7mm

Part Number
EA916ZL-59
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 284.00

LOCK 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA916ZL-59 in the Key Carrier EA916ZL-59 series.