1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Key Cover EA916ZD-122

LOCK

Key Cover EA916ZD-122
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 489.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Case:Leather、 Key ring:steel(nickel plating)
・Length-75mm
・Size of Key Ring(Inside dia. ) - 14mm
・Color-Black

Part Number
EA916ZD-122
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 489.00

LOCK 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA916ZD-122 in the Key Cover EA916ZD-122 series.