(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

6 W Megaphone

6 W Megaphone

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,625.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA916X-6
EA916X-7
EA916X-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Details 1 Distance Range Battery lifespan

฿ 5,625.53

SAFETY GOODS 1 Piece(s) 8 Day(s) Approx. 660 g Waterproof sound: approx. 250 m 6 pcs.: approx. 8 hours · 4 pcs.: approx. 5 hours

฿ 6,527.30

SAFETY GOODS 1 Piece(s) 8 Day(s) Approx. 680 g Drip-proof type sound: approx. 250 m, whistle: approx. 315 m (when using 6 pcs.) · Sound: approx. 8 hours, whistle: approx. 20 minutes (when using 4 pcs.) · Sound: approx. 5 hours, whistle: approx. 10 minutes

฿ 6,527.30

SAFETY GOODS 1 Piece(s) 8 Day(s) Approx. 680 g Drip-proof type sound: approx. 250 m, siren: approx. 315 m (when using 6 pcs.) · Sound: approx. 8 hours, siren: approx. 20 minutes (when using 4 pcs.) · Sound: approx. 5 hours, siren: approx. 10 minutes

Basic Specifications

  • Accessories
    Battery spacer for changing from 6 batteries to 4 batteries
  • Details 2
    Antibacterial specification (handle/speaker)
  • Rated output
    6W (maximum 10 W)
  • Power Supply
    AA battery × 6 pcs. or 4 pcs. (sold separately) (EA758YB-13C)
  • IP Value
    X5
  • Size
    ø 154×250×266(H)mm
  • Materials
    ASA resin

Product Description

Antibacterial specification (handle/speaker)
Power Supply: AA battery × 6 pcs. or 4 pcs. (sold separately) (EA758YB-13C)
Accessories: Battery spacer for changing from 6 batteries to 4 batteries

Part Number
EA916X-6
EA916X-7
EA916X-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Details 1 Distance Range Battery lifespan

฿ 5,625.53

SAFETY GOODS 1 Piece(s) 8 Day(s) Approx. 660 g Waterproof sound: approx. 250 m 6 pcs.: approx. 8 hours · 4 pcs.: approx. 5 hours

฿ 6,527.30

SAFETY GOODS 1 Piece(s) 8 Day(s) Approx. 680 g Drip-proof type sound: approx. 250 m, whistle: approx. 315 m (when using 6 pcs.) · Sound: approx. 8 hours, whistle: approx. 20 minutes (when using 4 pcs.) · Sound: approx. 5 hours, whistle: approx. 10 minutes

฿ 6,527.30

SAFETY GOODS 1 Piece(s) 8 Day(s) Approx. 680 g Drip-proof type sound: approx. 250 m, siren: approx. 315 m (when using 6 pcs.) · Sound: approx. 8 hours, siren: approx. 20 minutes (when using 4 pcs.) · Sound: approx. 5 hours, siren: approx. 10 minutes

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1