(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

15 W Megaphone (shoulder type)

15 W Megaphone (shoulder type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,907.50 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA916X-21
EA916X-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Distance Range

฿ 10,907.50

SAFETY GOODS 1 Piece(s) 6 Day(s) Approx. 900 g (main body), 150 g (microphone) sound: approx. 400 m

฿ 12,215.21

SAFETY GOODS 1 Piece(s) 6 Day(s) Approx. 910 g (main body), 150 g (microphone) sound: approx. 400 m, whistle: approx. 500 m

Basic Specifications

  • Details 1
    Antibacterial specification
  • Power Supply
    C battery or AA battery × 6 pcs. (with battery adapter) (batteries sold separately)
  • Size
    ø 210×310mm

Product Description

Antibacterial specification
Power Supply: C battery or AA battery × 6 pcs. (with battery adapter) (batteries sold separately)

Part Number
EA916X-21
EA916X-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Distance Range

฿ 10,907.50

SAFETY GOODS 1 Piece(s) 6 Day(s) Approx. 900 g (main body), 150 g (microphone) sound: approx. 400 m

฿ 12,215.21

SAFETY GOODS 1 Piece(s) 6 Day(s) Approx. 910 g (main body), 150 g (microphone) sound: approx. 400 m, whistle: approx. 500 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1