(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA913LD-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,042.00 |
CAMPING GEAR | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Material …Stainless 、Steel
・Size …235×230×380(H)mm
・Weight …2.3kg
・Burning Duration …About 1.5 Hour /Charcoal 1kg
・Fire grate volume …About 1kg
・Warm stove can be cooking, also Dutch oven up to 10 inches are available.
・Safetydesign of the entire mesh
Part Number |
---|
EA913LD-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,042.00 |
CAMPING GEAR | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?