(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Made of PVC]Film (Clear) EA911AG Type

[Made of PVC]Film (Clear) EA911AG Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AG-41

  • Color
    Transparent
  • Materials
    PVC
  • Width
    0.915m
  • Length
    2m
  • Thickness
    0.8mm
  • Weight
    Approx. 2.08 kg
Part Number
EA911AG-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,204.55

SHEET 1 Piece(s) 5 Day(s)

Basic Specifications

  • Color
    Transparent
  • Materials
    PVC
  • Width
    0.915m
  • Length
    2m
  • Thickness
    0.8mm
  • Weight
    Approx. 2.08 kg

Product Description

[Features]
·Made of PVC, it is durable.
·The clear type makes it easy to use.

Specifications of EA911AG-41

  • Color
    Transparent
  • Materials
    PVC
  • Width
    0.915m
  • Length
    2m
  • Thickness
    0.8mm
  • Weight
    Approx. 2.08 kg
Part Number
EA911AG-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,204.55

SHEET 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1