(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

0.25 mm Orange Sheet (#3000)

0.25 mm Orange Sheet (#3000)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AC-11

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Quantity
    1 sheet included
  • Size
    1.8×2.7m
  • Finishing size
    1.71×2.61m
  • Interval display
    Between 1 x 1.5
  • Tatami mat display
    3 chapters
  • With eyelet
    Hole Diameter: ø12 mm, Spacing: approx. 90 cm
  • Tensile strength
    Length: 574 N/cm; Horizontal: 574 N/cm
  • Tear strength
    Length: 137 N/cm, Horizontal: 100 N/cm
  • What Is Thread Count
    The thickness is expressed by the weight of the sheet based on the sheet of 3.6 × 5.4 m size. For example, No. 3000 (#) to approx. 3,000 g No. 2000 (#) to approx. 2,000 g
  • Count
    No. 3000 (#3000)
  • Elasticity
    Length: 23.0%, Horizontal: 14.0%
Part Number
EA911AC-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,840.00

SHEET 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Quantity
    1 sheet included
  • Size
    1.8×2.7m
  • Finishing size
    1.71×2.61m
  • Interval display
    Between 1 x 1.5
  • Tatami mat display
    3 chapters
  • With eyelet
    Hole Diameter: ø12 mm, Spacing: approx. 90 cm
  • Tensile strength
    Length: 574 N/cm; Horizontal: 574 N/cm
  • Tear strength
    Length: 137 N/cm, Horizontal: 100 N/cm
  • What Is Thread Count
    The thickness is expressed by the weight of the sheet based on the sheet of 3.6 × 5.4 m size. For example, No. 3000 (#) to approx. 3,000 g No. 2000 (#) to approx. 2,000 g
  • Count
    No. 3000 (#3000)
  • Elasticity
    Length: 23.0%, Horizontal: 14.0%

Product Description

・ Durable and long-lasting.
・ It has high brightness and saturation and is easily noticeable at night.
·Reduce greenhouse gas emissions by 30%. Environmentally friendly products that suppress global warming. Reduces CO2 emissions from incineration by 25%. At the same time, methane gas emissions have been reduced by 75%, successfully reducing the environmental impact by 30% compared to conventional seats.
・ It reduces the cost of disposal after use. We do not use polyvinyl chloride, which releases toxic fumes when burned. In addition, it does not contain any plasticizers that can cause endocrine disruption.
·The CO2 and methane gas inhibitors added to the laminate layer act to repel ultraviolet rays and prevent deterioration, making the sheet stronger and longer lasting than conventional sheets.
・ Extremely waterproof.
·3.6m wide or less, one piece without joints. Large sheets also have few seams.

Specifications of EA911AC-11

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Quantity
    1 sheet included
  • Size
    1.8×2.7m
  • Finishing size
    1.71×2.61m
  • Interval display
    Between 1 x 1.5
  • Tatami mat display
    3 chapters
  • With eyelet
    Hole Diameter: ø12 mm, Spacing: approx. 90 cm
  • Tensile strength
    Length: 574 N/cm; Horizontal: 574 N/cm
  • Tear strength
    Length: 137 N/cm, Horizontal: 100 N/cm
  • What Is Thread Count
    The thickness is expressed by the weight of the sheet based on the sheet of 3.6 × 5.4 m size. For example, No. 3000 (#) to approx. 3,000 g No. 2000 (#) to approx. 2,000 g
  • Count
    No. 3000 (#3000)
  • Elasticity
    Length: 23.0%, Horizontal: 14.0%
Part Number
EA911AC-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,840.00

SHEET 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1