(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.25 mm Blue Sheet (#3000) with Grommets

0.25 mm Blue Sheet (#3000) with Grommets

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AB-51

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Size
    1.8×1.8m
  • Details 1
    With eyelet
  • Eyelet pitch
    0.9m
  • Eyelet material
    Aluminum
  • Count
    #3000
  • Inner diameter of eyelet
    Approximately 1.3 cm
Part Number
EA911AB-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,225.00

SHEET 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Size
    1.8×1.8m
  • Details 1
    With eyelet
  • Eyelet pitch
    0.9m
  • Eyelet material
    Aluminum
  • Count
    #3000
  • Inner diameter of eyelet
    Approximately 1.3 cm

Product Description

[Features]
·Polyethylene is waterproof and oil resistant.
·It can be used in a wide range of situations, including industry, civil engineering, agriculture, and leisure.

Specifications of EA911AB-51

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Size
    1.8×1.8m
  • Details 1
    With eyelet
  • Eyelet pitch
    0.9m
  • Eyelet material
    Aluminum
  • Count
    #3000
  • Inner diameter of eyelet
    Approximately 1.3 cm
Part Number
EA911AB-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,225.00

SHEET 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1