(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.25 mm Ground Sheet (#3000) Green Purchasing Compliant

0.25 mm Ground Sheet (#3000) Green Purchasing Compliant

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA911AB-31

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Size
    1.8×3.6m
  • Details 1
    Contents: 1 pc.
  • Finishing size
    1.71×3.51m
  • Interval display
    1 × 2 × 1.81 m
  • Tatami mat display
    4 × 1.62 m^2
  • With eyelet
    Hole Diameter: ø12 mm, Spacing: approx. 90 cm
  • Tensile strength
    Length: 605 N/cm, Horizontal: 555 N/cm
  • Tear strength
    Length: 145 N/cm, Horizontal: 105 N/cm
  • What Is Thread Count
    The thickness is expressed by the weight of the sheet based on the sheet of 3.6 × 5.4 m size. For example, No. 3000 (#) to approx. 3,000 g No. 2000 (#) to approx. 2,000 g
  • Count
    No. 3000 (#3000)
  • Elasticity
    Length: 21.0%, Horizontal: 15.0%
Part Number
EA911AB-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,980.00

SHEET 1 Piece(s) 14 Day(s)

Basic Specifications

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Size
    1.8×3.6m
  • Details 1
    Contents: 1 pc.
  • Finishing size
    1.71×3.51m
  • Interval display
    1 × 2 × 1.81 m
  • Tatami mat display
    4 × 1.62 m^2
  • With eyelet
    Hole Diameter: ø12 mm, Spacing: approx. 90 cm
  • Tensile strength
    Length: 605 N/cm, Horizontal: 555 N/cm
  • Tear strength
    Length: 145 N/cm, Horizontal: 105 N/cm
  • What Is Thread Count
    The thickness is expressed by the weight of the sheet based on the sheet of 3.6 × 5.4 m size. For example, No. 3000 (#) to approx. 3,000 g No. 2000 (#) to approx. 2,000 g
  • Count
    No. 3000 (#3000)
  • Elasticity
    Length: 21.0%, Horizontal: 15.0%

Product Description

[Features]
·Polyethylene is highly waterproof and oil resistant, making it ideal for agricultural work and construction sites.
·You can choose from a wide range of sizes.

Specifications of EA911AB-31

  • Materials
    Polyethylene
  • Thickness
    0.25mm
  • Size
    1.8×3.6m
  • Details 1
    Contents: 1 pc.
  • Finishing size
    1.71×3.51m
  • Interval display
    1 × 2 × 1.81 m
  • Tatami mat display
    4 × 1.62 m^2
  • With eyelet
    Hole Diameter: ø12 mm, Spacing: approx. 90 cm
  • Tensile strength
    Length: 605 N/cm, Horizontal: 555 N/cm
  • Tear strength
    Length: 145 N/cm, Horizontal: 105 N/cm
  • What Is Thread Count
    The thickness is expressed by the weight of the sheet based on the sheet of 3.6 × 5.4 m size. For example, No. 3000 (#) to approx. 3,000 g No. 2000 (#) to approx. 2,000 g
  • Count
    No. 3000 (#3000)
  • Elasticity
    Length: 21.0%, Horizontal: 15.0%
Part Number
EA911AB-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,980.00

SHEET 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1