(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA899AK-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,919.00 |
CLEANER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Power Supply …AC100V(50/60HzSharing )
・Power Consumption …650W
・Suction Power …180W
・Dust Collecting Capacity …0.7L
・Noise …75dB
・Size …160×395×230(H)mm
・Code Length …6m
・Weight …About 1.9kg
・Accessories …Gap nozzle 、Extensionpipe 、Soft Brush 、Attachments Storage Bag
Part Number |
---|
EA899AK-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,919.00 |
CLEANER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?