(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA896B-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 286,434.00 ฿ 183,546.91 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Power supply-AC100V(50/60Hz)
・Suitable bearing maximum outside dia.-160mm
・Suitable bearing minimum inside dia.-20mm
・Suitable bearing weight-10kg
・Setting temperature range-20 to 180℃
・Power consumption-1.5kVA
・With automatic demagnetization function
・Size-345(W)x240(D)x121(H)mm
・Weight-3.5kg
・Good for field work
・No need for hanging bearing on bar; putting it on cone suffices
・Feature-electromagnetic induction with whirlpool current type brings compact, easy-operation, quick heat.
・Standard heat time(20 to 110℃)-Bearing No.6408(ID. 40mm):1 minute 38 seconds Bearing No.6010(ID. 50mm):1 minute 21 seconds Bearing No.6215(ID. 75mm):1 minute 05 seconds Bearing No.6019(ID. 95mm):1 minute 02 seconds
Part Number |
---|
EA896B-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 286,434.00 ฿ 183,546.91 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?