(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA864EH-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,764.00 |
ANTI CRIME APPLIANCE | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Installation area-Indoor, semi-outdoor (simple drip-proof structure)
・Power supply voltage-10 to18VDC (polarity)
・Consumption current-25mA or less
・Volume-94dB or more (1m ahead)
・Dim.-Dia. 150 to 50.5mm
・Material-Aluminum alloy die casting (melamine baked coating)
・Weight-Approx. 460g
・Color-White
Part Number |
---|
EA864EH-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,764.00 |
ANTI CRIME APPLIANCE | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?