(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA864CF-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,795.00 ฿ 14,236.00 |
ANTI CRIME APPLIANCE | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Set of table receiver and table transmitter
・Use this transmitter when you want to keep it on the table all the time.
・Power supply-Receiver: 100VAC(50/60Hz), Transmitter: AAA size battery x 2 pcs (separately sold)
・Radio wave coverage distance-Horizontal distance 40m at a place without block (It varies depending on ambient environments.)
・Signal sound volume-3-level switching (Large: Approx. 70dB, Medium: Approx.: 58dB, Small: Approx. 46dB)
・Signal sound-4 types of sound tones are available.
・Battery life-Approx. 1 year (10 times/day) (when manganese batteries are used)
・Dim.-Receiver: 172 x 38 x 104(H)mm, Transmitter: 80 x 33 x 80(H)mm
・Weight-Receiver: Approx. 420g, Transmitter: Approx. 90g (excluding battery)
Part Number |
---|
EA864CF-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 17,795.00 ฿ 14,236.00 |
ANTI CRIME APPLIANCE | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?